IESNA:LM-63-2002
[TEST]P1504533
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-48)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-06-WHGL-PS (3000K_L16_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC WHITE SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 16,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]14183
TILT=NONE
1 -1 1 37 1 1 1 -1.291667 -1.291667 0
1 1 102.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
7860.3 7840.1 7835.2 7785 7729.9 7699 7656.4 7577.2 7471.9 7369.4
7260.2 7128.8 6949.1 6435 5774 5005.7 4143.7 3391.9 2707.7 2081.5
1504.6 1054.3 888.1 808.8 754.7 728.6 702.5 674.5 635.9 584.6
522.8 447.4 357.6 263.8 171 83.1 0
